Browning Steel Finished Bore Roller Chain Sprocket - 4154X1
Part #:1132315
Catalog #:4154X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Pitch Diameter (in): | 8.599 in |
| Number of Teeth: | 54 | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain | Material: | Steel |
| Outside Diameter (in): | 8.885 in | Hub Projection (in): | 0.84375 in |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.227 in |
| Length Through Bore (in): | 1.0625 in | Hub Type: | Type B |
| Sprocket Material: | Steel | Hub Diameter (in): | 4 in |
| Overall Length (in): | 1.0625 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1 in | Pitch Type: | Single |
| Keyway Size: | 1/4 x 1/8 | Hardened Teeth: | Non-Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289335930 | Weight: | 5.40 LB |
| Packaged Length: | 10.19 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

