Browning Steel Finished Bore Roller Chain Sprocket - 4032X3/4
Part #:1133412
Catalog #:4032X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 32 |
| Pitch Diameter (in): | 5.101 in | Material: | Steel |
| Length Through Bore (in): | 1 in | Tooth Width (in): | 0.284 in |
| Outside Diameter (in): | 5.377 in | Bore Type: | Finished Bore |
| Hub Projection (in): | 0.71875 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 3.25 in |
| Overall Length (in): | 1 in | Bore Diameter (in): | 0.75 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 3/16 X 3/32 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.75 in |
General Specifications
| UPC: | 662289331550 | Weight: | 3.06 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

