Browning Steel Finished Bore Roller Chain Sprocket - 4032X 1 1/4
Part #:1133461
Catalog #:4032X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.101 in | Material: | Steel |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.5 in |
| Number of Teeth: | 32 | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Hub Projection (in): | 0.71875 in | Tooth Width (in): | 0.284 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1 in |
| Outside Diameter (in): | 5.377 in | Hub Diameter (in): | 3.25 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.25 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/4 X 1/8 | Pitch Type: | Single |
| Maximum Bore (in): | 1.25 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289341597 | Weight: | 3.25 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 5.60 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

