Browning Steel Finished Bore Roller Chain Sprocket - 4035X3/4
Part #:1133685
Catalog #:4035X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.5 in |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Pitch Diameter (in): | 5.578 in |
| Number of Teeth: | 35 | Product Type: | Finished Bore Roller Chain Sprocket |
| Length Through Bore (in): | 1 in | Tooth Width (in): | 0.284 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 5.855 in |
| Hub Projection (in): | 0.71875 in | Hub Type: | Type B |
| Hub Diameter (in): | 3.25 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.75 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 X 3/32 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.75 in |
General Specifications
| UPC: | 662289371761 | Weight: | 3.38 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

