Browning Steel Finished Bore Roller Chain Sprocket - 4040X3/4
Part #:1134139
Catalog #:4040X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6.373 in | Number of Teeth: | 40 |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.5 in |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Material: | Steel |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.284 in |
| Outside Diameter (in): | 6.653 in | Length Through Bore (in): | 1.125 in |
| Hub Projection (in): | 0.84375 in | Hub Diameter (in): | 3.5 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.125 in | Bore Diameter (in): | 0.75 in |
| Number of Strands/Width: | 1 | Keyway Size: | 3/16 X 3/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 0.75 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289362196 | Weight: | 4.24 LB |
| Packaged Length: | 7.31 IN | Packaged Width: | 7.31 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

