Browning Steel Finished Bore Roller Chain Sprocket - 4054X1
Part #:1135292
Catalog #:4054X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 54 | Chain Pitch (in): | 0.5 in |
| Material: | Steel | Pitch Diameter (in): | 8.599 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Hub Projection (in): | 0.84375 in | Length Through Bore (in): | 1.125 in |
| Outside Diameter (in): | 8.885 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.284 in | Hub Type: | Type B |
| Hub Diameter (in): | 3.5 in | Sprocket Material: | Steel |
| Overall Length (in): | 1.125 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 1/4 x 1/8 | Hardened Teeth: | Non-Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289403448 | Weight: | 6.24 LB |
| Packaged Length: | 10.19 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

