Browning Steel Finished Bore Roller Chain Sprocket - 4056X3/4
Part #:1135474
Catalog #:4056X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.5 in |
| Number of Teeth: | 56 | Pitch Diameter (in): | 8.917 in |
| Material: | Steel | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Outside Diameter (in): | 9.203 in | Length Through Bore (in): | 1.125 in |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.84375 in |
| Tooth Width (in): | 0.284 in | Sprocket Material: | Steel |
| Hub Type: | Type B | Hub Diameter (in): | 3.5 in |
| Overall Length (in): | 1.125 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.75 in | Keyway Size: | 3/16 X 3/32 |
| Hardened Teeth: | Non-Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.75 in |
General Specifications
| UPC: | 662289328871 | Weight: | 5.08 LB |
| Packaged Length: | 10.31 IN | Packaged Width: | 10.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

