Browning Steel Finished Bore Roller Chain Sprocket - 4060X1
Part #:1135896
Catalog #:4060X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 60 |
| Chain Pitch (in): | 0.5 in | Pitch Diameter (in): | 9.554 in |
| Material: | Steel | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Outside Diameter (in): | 9.841 in | Tooth Width (in): | 0.284 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1.125 in |
| Hub Projection (in): | 0.84375 in | Hub Diameter (in): | 3.5 in |
| Hub Type: | Type B | Sprocket Material: | Steel |
| Overall Length (in): | 1.125 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1 in | Pitch Type: | Single |
| Hardened Teeth: | Non-Hardened Teeth | Keyway Size: | 1/4 x 1/8 |
| Maximum Bore (in): | 1 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289403950 | Weight: | 7.44 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

