Browning Steel Finished Bore Roller Chain Sprocket - 5032X 1 3/16
Part #:1137819
Catalog #:5032X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6.376 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 0.625 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Material: | Steel | Number of Teeth: | 32 |
| Outside Diameter (in): | 6.721 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.1875 in | Number of Strands/Width: | 1 |
| Hub Diameter (in): | 3.25 in | Tooth Width (in): | 0.343 in |
| Length Through Bore (in): | 1.25 in | Hub Type: | Type B |
| Hub Projection (in): | 0.90625 in | Pitch Type: | Single |
| Keyway Size: | 1/4 X 1/8 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 1.19 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289417810 | Weight: | 3.26 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

