Browning Steel Finished Bore Roller Chain Sprocket - 5032X 1 1/2
Part #:1137850
Catalog #:5032X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 32 | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Material: | Steel | Chain Pitch (in): | 0.625 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 6.376 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1.25 in |
| Hub Projection (in): | 0.90625 in | Outside Diameter (in): | 6.721 in |
| Tooth Width (in): | 0.343 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 3.25 in | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.5 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/8 X 3/16 |
| Maximum Bore (in): | 1.5 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289328239 | Weight: | 4.63 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

