Browning Steel Finished Bore Roller Chain Sprocket - 5035X1
Part #:1138155
Catalog #:5035X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Material: | Steel |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 35 |
| Pitch Diameter (in): | 6.972 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Outside Diameter (in): | 7.319 in | Length Through Bore (in): | 1.25 in |
| Hub Projection (in): | 0.90625 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.343 in | Hub Diameter (in): | 3.25 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1 in | Keyway Size: | 1/4 x 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289368051 | Weight: | 5.42 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 7.87 IN |
| Packaged Height: | 1.57 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

