Browning Steel Finished Bore Roller Chain Sprocket - 5040X7/8
Part #:1138742
Catalog #:5040X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.625 in |
| Number of Teeth: | 40 | Pitch Diameter (in): | 7.966 in |
| Material: | Steel | Product Type: | Finished Bore Roller Chain Sprocket |
| Tooth Width (in): | 0.343 in | Outside Diameter (in): | 8.316 in |
| Hub Projection (in): | 0.90625 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 1.25 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 3.25 in | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 0.875 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/16 X 3/32 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.88 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289641314 | Weight: | 6.62 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

