Browning Steel Finished Bore Roller Chain Sprocket - 5042X1
Part #:1138999
Catalog #:5042X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 8.363 in | Number of Teeth: | 42 |
| Material: | Steel | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.625 in |
| Outside Diameter (in): | 8.715 in | Length Through Bore (in): | 1.25 in |
| Hub Projection (in): | 0.90625 in | Tooth Width (in): | 0.343 in |
| Bore Type: | Finished Bore | Hub Diameter (in): | 3.25 in |
| Hub Type: | Type B | Sprocket Material: | Steel |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Hardened Teeth: | Non-Hardened Teeth | Keyway Size: | 1/4 x 1/8 |
| Maximum Bore (in): | 1 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289368662 | Weight: | 7.04 LB |
| Packaged Length: | 8.75 IN | Packaged Width: | 8.75 IN |
| Packaged Height: | 2.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

