Browning Steel Finished Bore Roller Chain Sprocket - 6035X 1 1/4
Part #:1143361
Catalog #:6035X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Chain Pitch (in): | 0.75 in |
| Pitch Diameter (in): | 8.367 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Material: | Steel | Number of Teeth: | 35 |
| Tooth Width (in): | 0.459 in | Hub Projection (in): | 0.796875 in |
| Outside Diameter (in): | 8.783 in | Length Through Bore (in): | 1.25 in |
| Bore Type: | Finished Bore | Hub Diameter (in): | 4 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.25 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 X 1/8 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289396405 | Weight: | 9.12 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 9.40 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

