Browning Steel Finished Bore Roller Chain Sprocket - 6040X 1 1/4
Part #:1143817
Catalog #:6040X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 9.559 in | Chain Pitch (in): | 0.75 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Number of Teeth: | 40 |
| Tooth Width (in): | 0.459 in | Hub Projection (in): | 0.796875 in |
| Length Through Bore (in): | 1.25 in | Outside Diameter (in): | 9.98 in |
| Bore Type: | Finished Bore | Hub Type: | Type B |
| Sprocket Material: | Steel | Hub Diameter (in): | 4.25 in |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.25 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | Non-Hardened Teeth |
| Keyway Size: | 1/4 X 1/8 | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289366989 | Weight: | 11.72 LB |
| Packaged Length: | 10.31 IN | Packaged Width: | 10.31 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

