Browning Steel Finished Bore Roller Chain Sprocket - 6045X 1 3/8
Part #:1144302
Catalog #:6045X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 10.752 in | Material: | Steel |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Number of Teeth: | 45 | Chain Pitch (in): | 0.75 in |
| Tooth Width (in): | 0.459 in | Length Through Bore (in): | 1.25 in |
| Outside Diameter (in): | 11.176 in | Hub Projection (in): | 0.796875 in |
| Bore Type: | Finished Bore | Hub Type: | Type B |
| Hub Diameter (in): | 4.25 in | Sprocket Material: | Steel |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.375 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Hardened Teeth: | Non-Hardened Teeth | Keyway Size: | 5/16 x 5/32 |
| Maximum Bore (in): | 1.38 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289337491 | Weight: | 11.84 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

