Browning Steel Finished Bore Roller Chain Sprocket - 8036X 1 15/16
Part #:1149657
Catalog #:8036X 1 15/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 11.474 in | Material: | Steel |
| Chain Pitch (in): | 1 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 36 | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Bore Type: | Finished Bore | Outside Diameter (in): | 12.03 in |
| Hub Projection (in): | 1.421875 in | Length Through Bore (in): | 2 in |
| Tooth Width (in): | 0.575 in | Hub Diameter (in): | 4.75 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 2 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.9375 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/2 X 1/4 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.94 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289392629 | Weight: | 21.80 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 1.94 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

