Browning Steel Finished Bore Roller Chain Sprocket - H5010X1
Part #:1642776
Catalog #:H5010X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 10 | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 2.023 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.625 in |
| Outside Diameter (in): | 2.299 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.343 in | Hub Diameter (in): | 1.59375 in |
| Hub Type: | Type B | Hub Projection (in): | 0.662 in |
| Length Through Bore (in): | 1.016 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 x 1/8 |
| Maximum Bore (in): | 1 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289862634 | Weight: | 0.39 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

