Browning Steel Finished Bore Roller Chain Sprocket - H5019X 1 3/16
Part #:1642842
Catalog #:H5019X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Number of Teeth: | 19 | Chain Pitch (in): | 0.625 in |
| Pitch Diameter (in): | 3.797 in | Material: | Steel, Hardened Teeth |
| Tooth Width (in): | 0.343 in | Outside Diameter (in): | 4.12 in |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.662 in |
| Length Through Bore (in): | 1 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 3 in |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.1875 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 X 1/8 |
| Maximum Bore (in): | 1.19 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289862702 | Weight: | 2.02 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

