Browning Steel Finished Bore Roller Chain Sprocket - H5020X 1 3/8
Part #:1642859
Catalog #:H5020X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 20 | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Pitch Diameter (in): | 3.995 in | Chain Pitch (in): | 0.625 in |
| Length Through Bore (in): | 1 in | Outside Diameter (in): | 4.321 in |
| Tooth Width (in): | 0.343 in | Hub Projection (in): | 0.662 in |
| Bore Type: | Finished Bore | Hub Diameter (in): | 3 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1 in | Bore Diameter (in): | 1.375 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Keyway Size: | 5/16 x 5/32 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.38 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289862719 | Weight: | 2.04 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

