Browning Steel Finished Bore Roller Chain Sprocket - H6013X 1 7/16
Part #:1643089
Catalog #:H6013X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 13 | Chain Pitch (in): | 0.75 in |
| Pitch Diameter (in): | 3.134 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.493 in |
| Bore Diameter (in): | 1.4375 in | Number of Strands/Width: | 1 |
| Hub Type: | Type B | Tooth Width (in): | 0.459 in |
| Length Through Bore (in): | 1.25 in | Hub Projection (in): | 0.796875 in |
| Hub Diameter (in): | 2.640625 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/8 X 3/16 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.44 in |
General Specifications
| UPC: | 662289862764 | Weight: | 1.28 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

