Browning Steel Finished Bore Roller Chain Sprocket - H6017X 1 3/16
Part #:1643097
Catalog #:H6017X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Pitch Diameter (in): | 4.082 in |
| Number of Teeth: | 17 | Chain Pitch (in): | 0.75 in |
| Length Through Bore (in): | 1.25 in | Hub Projection (in): | 0.796875 in |
| Outside Diameter (in): | 4.462 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.459 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 3.25 in | Hub Type: | Type B |
| Overall Length (in): | 1.25 in | Bore Diameter (in): | 1.1875 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 X 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.19 in |
General Specifications
| UPC: | 662289862771 | Weight: | 3.56 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

