Browning Steel Finished Bore Roller Chain Sprocket - H359X3/8
Part #:1879006
Catalog #:H359X3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 9 |
| Chain Pitch (in): | 0.375 in | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Pitch Diameter (in): | 1.096 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 1.255 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.375 in |
| Tooth Width (in): | 0.169 in | Length Through Bore (in): | 0.766 in |
| Hub Type: | Type B | Hub Projection (in): | 0.578 in |
| Hub Diameter (in): | 0.844 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | None | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.38 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289983070 | Weight: | 0.12 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

