Browning Steel Finished Bore Roller Chain Sprocket - H3515X1/2
Part #:1879055
Catalog #:H3515X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 1.804 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.375 in |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Number of Teeth: | 15 |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.168 in |
| Hub Projection (in): | 0.586 in | Outside Diameter (in): | 1.989 in |
| Length Through Bore (in): | 0.75 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 1.34375 in | Hub Type: | Type B |
| Overall Length (in): | 0.75 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.5 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/8 X 1/16 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.5 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289982530 | Weight: | 0.40 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

