Browning Steel Finished Bore Roller Chain Sprocket - H3519X3/4
Part #:1879154
Catalog #:H3519X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 2.278 in | Number of Teeth: | 19 |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.375 in |
| Tooth Width (in): | 0.168 in | Bore Type: | Finished Bore |
| Hub Projection (in): | 0.578 in | Length Through Bore (in): | 0.75 in |
| Outside Diameter (in): | 2.472 in | Hub Diameter (in): | 1.84375 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 0.75 in | Bore Diameter (in): | 0.75 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 X 3/32 | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 0.75 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289982639 | Weight: | 0.54 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

