Browning Steel Finished Bore Roller Chain Sprocket - H3522X3/4
Part #:1879238
Catalog #:H3522X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 2.635 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Number of Teeth: | 22 |
| Chain Pitch (in): | 0.375 in | Material: | Steel, Hardened Teeth |
| Hub Projection (in): | 0.703125 in | Bore Type: | Finished Bore |
| Outside Diameter (in): | 2.833 in | Length Through Bore (in): | 0.875 in |
| Tooth Width (in): | 0.168 in | Hub Diameter (in): | 2 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 0.875 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.75 in | Keyway Size: | 3/16 X 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.75 in |
General Specifications
| UPC: | 662289982714 | Weight: | 1.31 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

