Browning Steel Finished Bore Roller Chain Sprocket - H3523X5/8
Part #:1879261
Catalog #:H3523X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 2.754 in |
| Number of Teeth: | 23 | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.375 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 2.953 in |
| Length Through Bore (in): | 0.875 in | Hub Projection (in): | 0.703125 in |
| Tooth Width (in): | 0.168 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 2 in | Hub Type: | Type B |
| Overall Length (in): | 0.875 in | Bore Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Keyway Size: | 3/16 x 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.63 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289982769 | Weight: | 0.92 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

