Browning Steel Finished Bore Roller Chain Sprocket - H3524X1/2
Part #:1879295
Catalog #:H3524X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 2.873 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 0.375 in | Number of Teeth: | 24 |
| Outside Diameter (in): | 3.073 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 0.5 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 0.875 in | Hub Diameter (in): | 2.453 in |
| Hub Type: | Type B | Hub Projection (in): | 0.703125 in |
| Tooth Width (in): | 0.169 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/8 X 1/16 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289982776 | Weight: | 1.18 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

