Browning Steel Finished Bore Roller Chain Sprocket - H3530X3/4
Part #:1879535
Catalog #:H3530X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.375 in | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 3.588 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Number of Teeth: | 30 | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 3.793 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 0.75 in | Number of Strands/Width: | 1 |
| Tooth Width (in): | 0.169 in | Length Through Bore (in): | 0.875 in |
| Hub Projection (in): | 0.703125 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.516 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/16 X 3/32 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 0.75 in |
General Specifications
| UPC: | 662289983056 | Weight: | 1.36 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

