Browning Steel Finished Bore Roller Chain Sprocket - H409X1/2
Part #:1879592
Catalog #:H409X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 9 |
| Chain Pitch (in): | 0.5 in | Pitch Diameter (in): | 1.462 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 0.875 in |
| Tooth Width (in): | 0.284 in | Hub Projection (in): | 0.596 in |
| Outside Diameter (in): | 1.674 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Type: | Type B | Hub Diameter (in): | 1.0625 in |
| Overall Length (in): | 0.875 in | Bore Diameter (in): | 0.5 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/8 X 1/16 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 0.5 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984138 | Weight: | 0.24 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

