Browning Steel Finished Bore Roller Chain Sprocket - H4013X1/2
Part #:1879600
Catalog #:H4013X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 13 | Pitch Diameter (in): | 2.089 in |
| Chain Pitch (in): | 0.5 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 2.329 in | Hub Projection (in): | 0.596 in |
| Tooth Width (in): | 0.284 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 0.875 in | Hub Diameter (in): | 1.5625 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 0.875 in | Bore Diameter (in): | 0.5 in |
| Number of Strands/Width: | 1 | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 1/8 X 1/16 | Pitch Type: | Single |
| Maximum Bore (in): | 0.5 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289983087 | Weight: | 0.60 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

