Browning Steel Finished Bore Roller Chain Sprocket - H4015X1/2
Part #:1879618
Catalog #:H4015X1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Pitch Diameter (in): | 2.405 in |
| Chain Pitch (in): | 0.5 in | Number of Teeth: | 15 |
| Material: | Steel, Hardened Teeth | Product Type: | Finished Bore Roller Chain Sprocket |
| Tooth Width (in): | 0.284 in | Bore Type: | Finished Bore |
| Length Through Bore (in): | 0.875 in | Outside Diameter (in): | 2.652 in |
| Hub Projection (in): | 0.596 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 1.8125 in |
| Overall Length (in): | 0.875 in | Bore Diameter (in): | 0.5 in |
| Number of Strands/Width: | 1 | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 1/8 X 1/16 |
| Maximum Bore (in): | 0.5 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289983117 | Weight: | 0.82 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

