Browning Steel Finished Bore Roller Chain Sprocket - H4016X 1 3/16
Part #:1879642
Catalog #:H4016X 1 3/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Pitch Diameter (in): | 2.563 in | Number of Teeth: | 16 |
| Chain Pitch (in): | 0.5 in | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.284 in |
| Length Through Bore (in): | 0.875 in | Hub Projection (in): | 0.596 in |
| Outside Diameter (in): | 2.814 in | Hub Diameter (in): | 2 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 0.875 in | Bore Diameter (in): | 1.1875 in |
| Number of Strands/Width: | 1 | Keyway Size: | 1/4 X 1/8 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.19 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289983124 | Weight: | 0.67 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

