Browning Steel Finished Bore Roller Chain Sprocket - H4018X7/8
Part #:1879683
Catalog #:H4018X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 18 | Chain Pitch (in): | 0.5 in |
| Pitch Diameter (in): | 2.879 in | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Outside Diameter (in): | 3.136 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.875 in |
| Tooth Width (in): | 0.284 in | Hub Diameter (in): | 2.391 in |
| Length Through Bore (in): | 1 in | Hub Type: | Type B |
| Hub Projection (in): | 0.71875 in | Keyway Size: | 3/16 X 3/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 0.88 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289983209 | Weight: | 1.12 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

