Browning Steel Finished Bore Roller Chain Sprocket - H4018X 1 3/8
Part #:1879717
Catalog #:H4018X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Number of Teeth: | 18 |
| Pitch Diameter (in): | 2.879 in | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 3.136 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.375 in |
| Tooth Width (in): | 0.284 in | Hub Diameter (in): | 2.391 in |
| Length Through Bore (in): | 1 in | Hub Projection (in): | 0.71875 in |
| Hub Type: | Type B | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 5/16 x 5/32 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.38 in |
General Specifications
| UPC: | 662289983186 | Weight: | 0.93 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

