Browning Steel Finished Bore Roller Chain Sprocket - H4018X 1 1/2
Part #:1879733
Catalog #:H4018X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Pitch Diameter (in): | 2.879 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 18 |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.5 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 3.136 in |
| Hub Projection (in): | 0.71875 in | Length Through Bore (in): | 1 in |
| Tooth Width (in): | 0.284 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.3125 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.5 in | Keyway Size: | 3/8 X 3/16 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.5 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289983155 | Weight: | 0.80 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

