Browning Steel Finished Bore Roller Chain Sprocket - H4021X 1 1/2
Part #:1879956
Catalog #:H4021X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.355 in | Chain Pitch (in): | 0.5 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Number of Teeth: | 21 |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 3.617 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.5 in |
| Hub Type: | Type B | Hub Projection (in): | 0.71875 in |
| Length Through Bore (in): | 1 in | Hub Diameter (in): | 2.766 in |
| Tooth Width (in): | 0.284 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 3/8 X 3/16 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1.5 in |
General Specifications
| UPC: | 662289983353 | Weight: | 1.32 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

