Browning Steel Finished Bore Roller Chain Sprocket - H4024X 1 7/16
Part #:1880160
Catalog #:H4024X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 24 | Pitch Diameter (in): | 3.831 in |
| Chain Pitch (in): | 0.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.71875 in |
| Outside Diameter (in): | 4.098 in | Tooth Width (in): | 0.284 in |
| Length Through Bore (in): | 1 in | Hub Type: | Type B |
| Sprocket Material: | Steel, Hardened Teeth | Hub Diameter (in): | 3.25 in |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.4375 in | Keyway Size: | 3/8 X 3/16 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.44 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289983636 | Weight: | 2.01 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

