Browning Steel Finished Bore Roller Chain Sprocket - H4025X5/8
Part #:1880186
Catalog #:H4025X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 25 | Pitch Diameter (in): | 3.989 in |
| Bore Type: | Finished Bore | Hub Projection (in): | 0.71875 in |
| Length Through Bore (in): | 1 in | Outside Diameter (in): | 4.258 in |
| Tooth Width (in): | 0.284 in | Hub Diameter (in): | 3.25 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.625 in | Keyway Size: | 3/16 x 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.63 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289983704 | Weight: | 2.44 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 4.92 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

