Browning Steel Finished Bore Roller Chain Sprocket - H4028X 1 7/16
Part #:1880475
Catalog #:H4028X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 4.466 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Number of Teeth: | 28 | Chain Pitch (in): | 0.5 in |
| Hub Projection (in): | 0.71875 in | Tooth Width (in): | 0.284 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 4.738 in |
| Length Through Bore (in): | 1 in | Hub Diameter (in): | 3.25 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1.4375 in | Keyway Size: | 3/8 X 3/16 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1.44 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289983933 | Weight: | 2.34 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

