Browning Steel Finished Bore Roller Chain Sprocket - H4029X1
Part #:1880525
Catalog #:H4029X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 29 | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 0.5 in | Pitch Diameter (in): | 4.625 in |
| Material: | Steel, Hardened Teeth | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Hub Projection (in): | 0.71875 in | Bore Type: | Finished Bore |
| Tooth Width (in): | 0.284 in | Length Through Bore (in): | 1 in |
| Outside Diameter (in): | 4.897 in | Hub Type: | Type B |
| Hub Diameter (in): | 3.25 in | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 1 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 1/4 x 1/8 |
| Maximum Bore (mm): | 0 mm | Minimum Bore (mm): | 0 mm |
| Maximum Bore (in): | 1 in |
General Specifications
| UPC: | 662289984015 | Weight: | 3.09 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

