Browning Steel Finished Bore Roller Chain Sprocket - H4030X3/4
Part #:1880582
Catalog #:H4030X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.5 in |
| Pitch Diameter (in): | 4.783 in | Number of Teeth: | 30 |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 5.057 in | Bore Type: | Finished Bore |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.75 in |
| Length Through Bore (in): | 1 in | Hub Projection (in): | 0.71875 in |
| Hub Type: | Type B | Hub Diameter (in): | 3.266 in |
| Tooth Width (in): | 0.284 in | Keyway Size: | 3/16 X 3/32 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 0.75 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984107 | Weight: | 2.80 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

