Browning Steel Finished Bore Roller Chain Sprocket - H4030X5/8
Part #:1880590
Catalog #:H4030X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Pitch Diameter (in): | 4.783 in |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 0.5 in | Number of Teeth: | 30 |
| Bore Type: | Finished Bore | Outside Diameter (in): | 5.057 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 0.625 in |
| Tooth Width (in): | 0.284 in | Hub Diameter (in): | 3.266 in |
| Hub Type: | Type B | Length Through Bore (in): | 1 in |
| Hub Projection (in): | 0.71875 in | Pitch Type: | Single |
| Keyway Size: | 3/16 x 3/32 | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 0.63 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984114 | Weight: | 2.86 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

