Browning Steel Finished Bore Roller Chain Sprocket - H4030X7/8
Part #:1880608
Catalog #:H4030X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 30 | Chain Pitch (in): | 0.5 in |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Pitch Diameter (in): | 4.783 in | Material: | Steel, Hardened Teeth |
| Length Through Bore (in): | 1 in | Hub Projection (in): | 0.71875 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 5.057 in |
| Tooth Width (in): | 0.284 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 3.25 in | Hub Type: | Type B |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Bore Diameter (in): | 0.875 in | Hardened Teeth: | With Hardened Teeth |
| Keyway Size: | 3/16 X 3/32 | Pitch Type: | Single |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 0.88 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984121 | Weight: | 2.76 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

