Browning Steel Finished Bore Roller Chain Sprocket - H4030X 1 7/16
Part #:1880640
Catalog #:H4030X 1 7/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 30 | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 4.783 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Chain Pitch (in): | 0.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Length Through Bore (in): | 1 in | Hub Projection (in): | 0.71875 in |
| Tooth Width (in): | 0.284 in | Outside Diameter (in): | 5.057 in |
| Bore Type: | Finished Bore | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 3.25 in | Hub Type: | Type B |
| Overall Length (in): | 1 in | Bore Diameter (in): | 1.4375 in |
| Number of Strands/Width: | 1 | Keyway Size: | 3/8 X 3/16 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.44 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984091 | Weight: | 1.79 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

