Browning Steel Finished Bore Roller Chain Sprocket - H5016X 1 3/8
Part #:1880723
Catalog #:H5016X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.204 in | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Number of Teeth: | 16 | Material: | Steel, Hardened Teeth |
| Product Type: | Finished Bore Roller Chain Sprocket | Chain Pitch (in): | 0.625 in |
| Outside Diameter (in): | 3.517 in | Tooth Width (in): | 0.343 in |
| Bore Type: | Finished Bore | Length Through Bore (in): | 1 in |
| Hub Projection (in): | 0.662 in | Hub Diameter (in): | 2.5 in |
| Hub Type: | Type B | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1 in | Bore Diameter (in): | 1.375 in |
| Number of Strands/Width: | 1 | Keyway Size: | 5/16 x 5/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.38 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984190 | Weight: | 1.26 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

