Browning Steel Finished Bore Roller Chain Sprocket - H5018X 1 1/2
Part #:1880863
Catalog #:H5018X 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Number of Teeth: | 18 |
| Chain Pitch (in): | 0.625 in | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 3.599 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 3.92 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.5 in | Number of Strands/Width: | 1 |
| Length Through Bore (in): | 1.016 in | Tooth Width (in): | 0.343 in |
| Hub Projection (in): | 0.662 in | Hub Type: | Type B |
| Hub Diameter (in): | 2.891 in | Hardened Teeth: | With Hardened Teeth |
| Pitch Type: | Single | Keyway Size: | 3/8 X 3/16 |
| Minimum Bore (mm): | 0 mm | Maximum Bore (in): | 1.5 in |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984312 | Weight: | 1.64 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 3.94 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

