Browning Steel Finished Bore Roller Chain Sprocket - H5019X5/8
Part #:1880897
Catalog #:H5019X5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Product Type: | Finished Bore Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 0.625 in |
| Number of Teeth: | 19 | Pitch Diameter (in): | 3.797 in |
| Bore Type: | Finished Bore | Tooth Width (in): | 0.343 in |
| Outside Diameter (in): | 4.12 in | Hub Projection (in): | 0.662 in |
| Length Through Bore (in): | 1 in | Hub Diameter (in): | 3 in |
| Sprocket Material: | Steel, Hardened Teeth | Hub Type: | Type B |
| Overall Length (in): | 1 in | Bore Diameter (in): | 0.625 in |
| Number of Strands/Width: | 1 | Keyway Size: | 3/16 x 3/32 |
| Pitch Type: | Single | Hardened Teeth: | With Hardened Teeth |
| Maximum Bore (in): | 0.63 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984435 | Weight: | 2.70 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

