Browning Steel Finished Bore Roller Chain Sprocket - H5019X 1 1/4
Part #:1880921
Catalog #:H5019X 1 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Number of Teeth: | 19 | Chain Pitch (in): | 0.625 in |
| Product Type: | Finished Bore Roller Chain Sprocket | Pitch Diameter (in): | 3.797 in |
| Bore Type: | Finished Bore | Outside Diameter (in): | 4.12 in |
| Number of Strands/Width: | 1 | Bore Diameter (in): | 1.25 in |
| Length Through Bore (in): | 1.016 in | Hub Projection (in): | 0.662 in |
| Hub Type: | Type B | Tooth Width (in): | 0.343 in |
| Hub Diameter (in): | 3.016 in | Keyway Size: | 1/4 X 1/8 |
| Hardened Teeth: | With Hardened Teeth | Pitch Type: | Single |
| Maximum Bore (in): | 1.25 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984374 | Weight: | 2.00 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

