Browning Steel Finished Bore Roller Chain Sprocket - H5019X 1 3/8
Part #:1880939
Catalog #:H5019X 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 19 | Chain Pitch (in): | 0.625 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 3.797 in | Product Type: | Finished Bore Roller Chain Sprocket |
| Outside Diameter (in): | 4.12 in | Bore Type: | Finished Bore |
| Bore Diameter (in): | 1.375 in | Number of Strands/Width: | 1 |
| Hub Type: | Type B | Length Through Bore (in): | 1.016 in |
| Hub Projection (in): | 0.662 in | Tooth Width (in): | 0.343 in |
| Hub Diameter (in): | 3.016 in | Pitch Type: | Single |
| Hardened Teeth: | With Hardened Teeth | Keyway Size: | 5/16 x 5/32 |
| Maximum Bore (mm): | 0 mm | Maximum Bore (in): | 1.38 in |
| Minimum Bore (mm): | 0 mm |
General Specifications
| UPC: | 662289984398 | Weight: | 1.92 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

